KYOCERA AVX provides a broad range of standard and custom connectors that have been developed specifically to meet the temperature, shock and vibration requirements in critical automotive environments. These connectors range from very complex under-the-hood mechatronic modules down to standardized discrete wire IDC, FPC/FFC, Secure Digital and fine pitch BTB connection systems.
Learn More
View Products
↳ View All
- Standard 26-28 AWG: 00-9175
- Capped IDC 26-28 AWG: 9175-700
- Standard IDC 18-24 AWG: 00-9176
- Single Tine PTH 18-24 AWG: 9176-600
- Single Tine SMT 18-24 AWG: 9176-650
- Single IDC Contact 22-28 AWG: 9176-400
- Single IDC Contact 18-24 AWG: 9176-500
- Low Profile IDC 22-28 AWG: 9176-800
- Capped 18-24 AWG: 9176-700
- Capped Thru Hole 12-18 AWG: 00-9177
- Standard 14-20 AWG: 00-9177
- Single Thru Hole IDC Contact 12-18 AWG: 9177-600
- IDC/Press-Fit: 53-8702
![](/images/3d-conn-tool-btn.png)