9176-400 Series | Single IDC Contact (22-28 AWG)


9176-400
STRIPT Connectors
Features & Benefits
  • IDC contact is supplied in T&R pockets for standard SMT placement
  • IDC contact provides a gas-tight connection to the PCB for long term reliability
  • Optional termination cap provides additional strain relief for severe environments
  • Tested to automotive levels on shock, vibration and temperature cycling for reliability
  • Reduced total applied cost versus solder or crimp processes
  • Individual contacts can be located anywhere on the PCB based on specific application
Typical Applications
  • Connecting discrete wire components directly to the PCB
  • Bringing power and signals onto a PCB
  • Daisy chaining PCBs together to create a continuous string of boards

The single 9176-400 series contact and cap accepts 22 AWG to 28 AWG wires with an insulation diameter ranging from 1.0mm to 1.5mm. These dual beam contacts support a 6 amp current rating with a large SMT solder base to provide maximum stability on the PCB. The optional locking strain relief cap acts as the termination tool for severe vibration applications.

Part Number Information
Part Number Information

Single IDC Contact 22-28 AWG: 9176-400
» Click to View

3D Models
3D Model – Click to View
  • Single IDC Contact 22-28 AWG: 9176-400 – 3D Model – Coming Soon!
Application Notes
Application Notes – Click to View