9177-600 Series | Single Thru Hole IDC Contact (12-18 AWG)


9177-600
STRIPT Connectors
Features & Benefits
  • IDC contact provides a “gas tight” wire termination to the PCB to meet harsh industrial environments
  • Simple, robust design offers a high performance solution to hand soldering large gauge wires to a PCB
  • A single contact an handle up to 15A for high current applications with wire replacement up to 3 times
  • The versatile family of IDC contact can accept 12-18AWG of stranded wires and can be tested for compliance with solid wires
Typical Applications
  • Industrial pumps, motors and driver boards
  • Solar and alternative energy products
  • Commercial electrical equipment

The new 9177-600 family of contacts incorporates all of the above mentioned capabilities. From low cost single contacts to fully integrated capped contacts. The unique feature of the 600 series is the fact that it was developed for Plated Through Hole (PTH) termination to the PCB. This addresses the rugged power type boards that have to handle larger wire gauges up to 12AWG and 15 Amps per contact of current. The PTH option provides robust PCB attachment and high current capabilities to replace older technology connectors or in most cases soldering stripped wires directly to the PCB.

Datasheet / Catalog
Part Number Information
Part Number Information

Single Thru Hole IDC Contact 12-18 AWG: 9177-600
» Click to View

3D Models
3D Model – Click to View
  • Single Thru Hole IDC Contact 12-18 AWG: 9177-600 – 3D Model – Coming Soon!