9276-000 Series | Poke-Home Connectors – Standard Horizontal 18-26 AWG


00-9276
Features & Benefits
  • Simple strip, insert and removal design
  • SMT RoHS termination to the PCB with minimal footprint
  • Accepts 18-26 AWG Solid and Stranded wires
  • Expanded size offering to maximize application potential; 1, 2, 3, 4, 6 & 8 positions
  • High spring force top contact provides a lance type retention to capture and retain the wire
  • Small and high CV
Typical Applications
  • Smartphone
  • Tablet PC
  • Available in standard white and optional black color

The new 9276 series connector provides a quick and reliable wire-to-board termination in a sleek 2.5mm pitch SMT package for a broad range of industrial and commercial markets. With almost every product on the market today having to deal with a small number of discrete wires to connect components to a board, the 9276 series connectors meets this challenge by simply stripping the wire and inserting them into the connector. This makes the connector very termination friendly within the factory as well as in the field by electrical installers. Developed for harsh industrial and Solid State Lighting (SSL) applications, the connector was designed with a high spring force Beryllium Copper upper spring contact to accept a wide range (18-26 AWG solid or stranded) of wire to meet multiple applications with a single connector. By incorporating a dualcontact design we were able to maximize current rating (6 Amps) and minimize PCB space. For example, the 4p connector has a footprint of 90 sq-mm while competing products are 160 sq-mm. The dual-contact design also provides two solder points for each wire eliminating the need for external anchor tabs. KYOCERA AVX provides a small insertion / extraction tool which will allow the wires to easily be replaced up to 5 times.

Datasheet / Catalog
Part Number Information
Part Number Information

Poke-Home 18-26 AWG: 00-9276
» Click to View

Application Notes
Application Notes – Click to View
3D Model | Connectors