Advantages of Varistors and Their Applications in the Automotive Field

Advantages of Varistors and Their Applications in the Automotive Field
Advantages of Varistors and Their Applications in the Automotive Field
Written By: George Zhang
Abstract:
Multilayer chip varistors (MLVs) are resistive elements comprising zinc oxide (Zn0) as the main component. In recent decades, they are being used for protection against surge voltage, noise, and transient voltages. Unlike conventional varistors, the maximum peak current and non-linear coefficients are large, and the resistance is very high below a threshold voltage, hardly allowing current to flow. However, when the voltage exceeds the threshold, the resistance drops abruptly and allows a large current to flow. Such properties make MLVs ideal as protective elements in a host of electrical and electronic applications, including automobiles
DOWNLOAD TECHNICAL PAPER