As a convenience to our customers, below is a listing of discontinued products manufactured by KYOCERA AVX as well as recent Product Change Notifications (PCN). For questions regarding support or for more information, please contact your local authorized representative or contact us directly. Thank you.
Product Change Notifications (PCN)
- EOL of Automotive NP0 Capacitor Arrays (W2A / W3A Automotive Series) | 02/12/2025
- EOL of 530/531 Series Replace with 560Z | 01/13/25
- EOL of Spinguard® (AA & SA Series) | 01/01/2025
- MLO Components discontinued (DP, HL, HLQ, HLC, ML, X2A, X2B) | 11/08/2024
- DIN 41612 & IEC 60603-2 Connectors (EOL) | 11/01/2024
- SCC / SCM Series SuperCapacitors (PCN) | 9/13/2024
- Varicon™ Connectors (Select P/N’s) – End of Life (EOL) | 6/18/2024
- EC696 PCN | 5/20/2024
- EOL of specific P/N’s in F72, F75, F95 Series | 5/20/2024
- Discontinuation of PrizmaCap (SCP) Series | 5/16/2024
- EOL of F38 & F98 Series | 12/07/2023
- EOL of EC646 Replace with EC696 | 11/01/2023
- Global Notification to Antenna Customers of Logo Change | 06/01/2023
- EOL of 550U Series Replaced by 550Z Series | 5/03/2023
- NP0 & X7R (Palladium Silver Termination) PCN | 05/03/2023
- WL Series (Wire Wound Inductors) PCN | 02/13/2023
- Accu-P (01005) PCN | 01/23/2023
- Niobium (Select P/N’s) PCN | 01/15/2023
- Select Niobium Products – End of Life (EOL) | 8/31/2022
- LMXN & LMXS Style-B PCN | 2/17/2022
- F72 & F75 Series PCN | 10/25/2021
- ATC Products PCN | 10/29/2020
- Polymer Surface Mount to Black Epoxy Resin PCN | 07/01/2020