NTC Disc Thermistors


Thermistor Disc (Leaded)
Features & Benefits
  • Various coating and lead material options
  • Multiple temperature stability options
  • Customized solutions
Typical Applications
  • Commodity Product: 2 families
    ND or NE : general purpose
    NV : professional
  • Alarm and temperature measurement application
  • Temperature regulation application
  • Level detection application
  • Compensation application

Leaded disc thermistors offer ideal solution for temperature measurement or thermal compensation. Leaded disc thermistors’ excellent thermal and electrical stability, excellent resistance to mechanical and thermal shock with wide range of resistance values makes these products ideal for various general purpose, automotive (AEC-Q200) or custom high reliability applications such as temperature measurement or thermal compensation. Available in 3/6/9mm disc sizes with resistance values from 68Ω to 1MΩ. Operating temperature range is -55°C to +150°C. Parts are available with various wire configurations.

Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Part Number Information
Part Number Information

NTC Disc Thermistors
» Click to View