Features & Benefits
- Wide resistance range
- Fast thermal response
- Ni Barrier/100% Sn termination for excellent solderability
Typical Applications
- LCD compensation
- Battery packs
- Mobile phones
- CD players
- Heating systems
- Air-conditioning systems
- Temperature control of Switch Mode Power Supplies
- Compensation of pressure sensors
- Protection of power transistors in various electronic circuits
Surface mount thermistors with Ni barrier termination provide high quality NTC thermistor technology in SMT package ideal for lead free soldering thanks to Ni Barrier/100% Sn termination. Parts conform to AEC-Q200 specification for use in automotive applications and are also suitable for use in general purpose applications. Available in 0603 to 1206 case size and resistance values from 18Ω to 1MΩ. Operating temperature range is -55°C to +150°C. surface mount chip thermistors offer ideal solution for temperature compensation or temperature control of printed circuit boards.
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Part Number Information