Features & Benefits
- Voltage range from 25V to 125V; Operating temperature range of -55°C to +125°C
- Provides through hole mounting for a secure rugged board connection
- Customized capacitance and voltage packages are available
Typical Applications
- Defense
- Avionics
- Energy Hold Up
The TWM series represent a module where wet tantalum components are connected in parallel for extremely high capacitance values. The package provides through-hole mounting for a secure rugged board connection in extreme environments. This also allows for a potential reduction in board space layout and reduces the number of components which need to be mounted. The standard values utilize up to 3 pieces of the TWA components, but alternate configurations with different capacitance values or specifications may be available upon request.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers
Technical Papers – Click to Download
Spice Models / Software