Features & Benefits
- Designed for operation at 200°C with applicable derated voltage
- Certified for 500 hours of operation
- Standard case sizes T1 through T4
Typical Applications
- Oil drilling
The TWC-Y high temperature series represents a COTS-Plus version of conventional wet electrolytic tantalum capacitors that are designed for use at 200°C. The components listed are capable of 500 hours of operation at extreme temperature with the applicable derated voltage. This design includes a welded tantalum can and header assembly that provides a hermetic seal to withstand harsh environments.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers
Technical Papers – Click to Download
Spice Models / Software