TWC Conventional Cathode (COTS-Plus)


TWC COTS+
Features & Benefits
  • Voltage range from 6V to 125V; Operating temperature range of -55°C to +125°C
  • Standard case sizes T1 through T4
  • Available with custom testing and limits
Typical Applications
  • Defense/Avionics
  • DC-DC Power Supplies
  • Power Converters
  • Bulk Energy Storage
  • Pulse Power

The TWC series represents a COTS-Plus version of conventional wet electrolytic tantalum capacitors. This design includes a welded tantalum can and header assembly that provides a hermetic seal to withstand harsh environments and includes selected Group A testing from MIL-PRF-39006. For military qualified versions please refer to the MIL-PRF-39006 datasheet located on the KYOCERA AVX website.

Datasheet / Catalog
Technical Information
Part Number Information
Part Number Information

TWC Conventional Cathode
» Click to View

Spice Models / Software