Features & Benefits
- Tantalum Wet Electrolytic, Leaded
- 4 Case Sizes Available: T1-T4
- CV Range: 10-4700µF / 15-125V
- Temperature Range: –55/+200°C
- 100% Surge Screening
Typical Applications
- Avionics
- Industrial
- Down hole
- Satellites
The TWA-Y series represents a high temperature version of conventional wet electrolytic tantalum capacitors that are designed for use at 200°C. High capacitance cathode system allows high level of CV (Capacitance/Voltage) in standard case sizes. Selected values of the TWA-Y are capable of up to 2000 hours of operation at extreme temperatures with the applicable derated voltage. Mechanical testing being conducted in accordance to MIL-STD- 202, High Frequency vibration – method 204, test condition “D” Mechanical Shock Test – method 213, test condition “I”. This design includes a welded tantalum can and header assembly that provides a hermetic seal to withstand also harsh shock and vibration requirements. Contact the factory for additional options for customized component design.