TWA-E Series


TWAE
Features & Benefits
  • CECC 30 202-001, MIL-PRF-39006
  • WET electrolyte tantalum capacitors, High CV
  • Axial leaded, CV range: 220 – 1500µF / 25 – 100V
Typical Applications
  • Operating Temperature: -55°C to 125°C
  • Rated Voltage: 85°C
  • Derated Voltage: 125°C

The TWA-E series is an axial leaded wet electrolytic tantalum capacitor manufactured in EU in accordance with CECC 30 202-001. High capacitance cathode system allows high level of CV (Capacitance/Voltage) in DSCC compatible case sizes. This design includes a welded tantalum can and header assembly that provides a hermetic seal to withstand harsh shock and vibration requirements of MIL-PRF-39006. Customized capacitance and voltage packages are possible and welcomed. Contact the factory about design possibilities beyond those contained in the datasheet.

Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information

TWAE
» Click to View