MIL-PRF-39006 | M39006/33 (TWA)


Wet Tantalum
Features & Benefits
  • Qualified to M39006/33 specifications
  • Voltage range from 25V to 75V
  • Available with reliability level M (1%), P (0.1%)
Typical Applications
  • Defense/Avionics
  • DC-DC Power Supplies
  • Power Converters
  • Bulk Energy Storage
  • Pulse Power

KYOCERA AVX is a qualified approved supplier for specified ratings of MIL-PRF-39006. The list of ratings is on our datasheet and will be continually updated as the qualification expands. This design is an axial leaded tubular case. It includes a welded tantalum can and header assembly that provides a hermetic seal to withstand harsh environments. Failure rates of 1% / 1000hrs (M), 0.1% / 1000hrs (P) and 0.01% / 1000hrs (R) base reliability. For details on testing conditions please refer to MIL-PRF-39006.​

Datasheet / Catalog
Part Number Information
Part Number Information

TWA M39006
» Click to View

Spice Models / Software