TWD HIGH TEMP MAX CAP SERIES


TWD Series
Features & Benefits
  • Super high capacitance
  • -55 to 175°C operation temperature
  • Hermetic packaging
  • Endurance up to 10 000 hrs. on selected codes
  • High electrical and mechanical stability
Typical Applications
  • Special industrial
  • Avionics
  • Military

The TWD series is an axial leaded wet electrolytic tantalum capacitor designed for DC (hold-up) and low frequency pulse applications. Utilizing high CV Tantalum powders the TWD series achieves extreme high capacitance values that are similar to the Super capacitor range. The TWD offers extended temperature range up to 175°C and extended life up to 10000 hrs. Components are suitable for automatic mounting and soldering. Well-established wet tantalum design is suitable for applications with hi-reliability requirements. Contact the factory about design possibilities beyond those contained in this datasheet.

Datasheet / Catalog
Technical Information
Part Number Information
Part Number Information

TWD High Temp Max Cap Series
» Click to View

Technical Papers
Technical Papers – Click to Download
Spice Models / Software