Features & Benefits
- Low ESR Series of Robust MnO2 Solid Electrolyte Capacitors
- 100% Surge Current Tested
- CV Range: 0.15-1500μF / 2.5-50V
- 14 Case Sizes Available
- Power Supply Applications
Typical Applications
- General Medium Power DC/DC Converters
With an ESR as low as 80mΩ, TPS capacitors are suitable for smoothing and filtering on 3.3V power rails, which is a favorite output voltage of DC/DC converters. Devices with high capacitance can also be used as battery support in handheld devices where small size is one of the key design requirements.
TPS tantalum capacitors have a maximum direct leakage current of 19.8μA and a maximum dissipation factor at 120Hz of 12%. Operating temperature range is -55 to +125°C.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers
Technical Papers – Click to Download
- Basic Tantalum Capacitor Technology
- Equivalent Circuit Model for Tantalum and Niobium Oxide Capacitors for us in Simulation Software
- Low Leakage Current Aspect of Designing with Tantalum and Niobium Oxide Capacitors
- New Tantalum Technologies: Tantalum Polymer and Niobium Oxide Capacitors
- Voltage Derating Rules for Solid Tantalum and Niobium Capacitors
- Surface Mount Tantalum Capacitor Applications Information
- Glossary of Terms Used in the Tantalum Industry
Spice Models / Software
Spice Models / Software – Click to Download
Environmental / Compliance Documents