Features & Benefits
- Low ESR TACmicrochip® Capacitor
- Smallest and Low Profile Tantalum
- 100% Surge Current Tested
- CV Range: 1.0-100μF / 3-25V
- 4 Case Sizes Available
- Power Supply Applications
Typical Applications
- Portable Controller with Elevated Power Requirements
TPC series offers lower ESR feature to TACmicrochip® solid tantalum capacitors. The low ESR TPC capacitors improve performance of power supplies in miniature case sizes such as 0402, 0603, and 0805.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers
Spice Models / Software
Spice Models / Software – Click to Download
Environmental / Compliance Documents