TMJ S1gma™ Series


TMJ-2
Features & Benefits
  • -55 to +125°C Operation Temperature
  • Basic Reliability Better than 0.5%/1000 hours
  • 100% Surge Current Tested
  • 2x Improvement Over Commercial Series
  • Improved DCL Limits 0.001CV* and 0.005CV
Typical Applications
  • Wireless Battery Operated Sensors
  • TPM
  • Automotive
  • Avionics
  • Safety Systems
  • Energy Harvesting

KYOCERA AVX has introduced its new TMJ S1gma™ Series high-reliability SMD tantalum capacitors, which offer three levels of next-generation statistical screening and process control enhancement for applications that require both exceedingly high reliability and extremely low DC leakage current (DCL). Twice as reliable as basic commercial tantalum capacitors, the new TMJ S1gma™ Series capacitors feature an impressively scant baseline part failure rate of < 0.5% per 1,000 hours at 85°C and rated volts. Available with DCL limits of 0.001CV (on selected codes) and 0.005CV, TMJ S1gma™ Series capacitors also exhibit the lowest DCL of any existing tantalum capacitor currently on the market, making them ideal for a variety of avionics, medical, safety system, and long-life battery operated circuit applications, such as remote wireless modules.

Datasheet / Catalogs
Technical Information
Part Number Information
Part Number Information

TMJ S1gma™ Series
» Click to View

Technical Papers
Technical Papers – Click to Download
Spice Models / Software