Features & Benefits
- Large Case Size for Maximum Capacitance
- 3x Reflow 260°C Compatible
- 100% Surge Current Tested
- Low Profile Solution
- Consumer Applications (e.g. PCMCIA/USB Wireless Express Cards etc.)
- CV range: 1000-3300μF / 4-10V
- 2 Case Sizes Available
Typical Applications
- Data Transfer Modems
- SSD Backup Circuits
KYOCERA AVX offers the low profile tantalum solid electrolytic chip TLN PulseCap™ Series Capacitors with a large case size for maximum capacitance. The PulseCap™ series is 3x reflow 260º compatible and features capacitance up to 3300µF. Ideal for consumer applications such as PCMCIA/USB wireless express cards, etc.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers
Technical Papers – Click to Download
- Basic Tantalum Capacitor Technology
- Voltage Derating Rules for Solide Tantalum and Niobium Capacitors
- Surface Mount Tantalum Capacitor Applications Information
- Reverse Voltage Behavior of Solid Tantalum Capcitors
- Glossary of Terms Used in the Tantalum Industry
- Investigation Into the Effects of Connecting Tantalum Capacitors in Series
- Application Guidelines on IR Reflow of Surface Mount Solid Tantalum Capacitors
- Equivalent Circuit Model for Tantalum and Niobium Oxide Capacitors for use in Simulation Software
- Equivalent Series Resistance of Tantalum Capacitors
Spice Models / Software
Spice Models / Software – Click to Download
Environmental / Compliance Documents