TLJ Series


TLJ_new-5
Features & Benefits
  • High Volumetric Efficiency
  • 3x Reflow 260°C Compatible
  • 100% Surge Current Tested
  • 14 Case Sizes Available Including Low Pprofile Codes
  • Environmentally friendly
  • Consumer Applications
  • CV range: 10-1500μF / 2.5-20V
Typical Applications
  • Mobile Phones
  • MP3/4 Players

TLJ High CV Consumer Series Tantalum Solid Electrolytic Chip Capacitors have high volumetric efficiency, are 3x reflow 260°C compatible, and environmentally friendly. Consumer applications include mobiles phones, PDA etc.