Features & Benefits
- High Capacitance vs. Voltage Ratio
- Super High Volumetric Efficiency
- 100% Surge Current Tested
- CV Range: 0.47-220μF / 2-35V
- 12 Case Sizes Available
Typical Applications
- Consumer Portable Applications with Space Limitations
TLC Series tantalum solid electrolytic chip capacitors offer a high capacitance vs. voltage ratio and super high volumetric efficiency. The TLC series tantalum electrolytic capacitors from KYOCERA AVX, designed for consumer applications, are available in 12 case sizes with capacitance range from 0.47µF to 220µF and operating temperature range from -55ºC to +125ºC.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers
Spice Models / Software
Spice Models / Software – Click to Download
Environmental / Compliance Documents