TAJ Series | Standard & Low Profile


TAJ Series
Features & Benefits
  • General Purpose SMT Chip Tantalum Series
  • 100% Surge Current Tested
  • 17 Case Sizes Available, Standard and Low Profile Down to 1mm Maximum Height
  • Low Profile Options Available
  • CV Range: 0.10-2200μF / 2.5-50V
  • J-Lead Construction
Typical Applications
  • General Low Power DC/DC and LDO
  • Entertainment / Infotainment Systems
  • Height Restricted Design

The TAJ Series (Standard Tantalum) is a general purpose SMT chip tantalum series. It has seventeen available case sizes, and offers low profile options. The CV range is 0.10-2200μF / 2.5-50V.

The TAJ Series Low Profile Tantalum Capacitors are general purpose, SMT chip capacitors available in heights from 1.00mm (0.039″) to 2.00mm (0.079″) and in case sizes 2312, 1206, 0805, 1210, and 2917. The Low Profile TAJ series features a CV range of 0.10-1000µF / 2.5-50V. Lead(Pb)-free and RoHS compliant.