Features & Benefits
- The World’s Smallest SMD Tantalum Capacitor
- 100% Surge Current Tested
- CV Range: 0.10-150μF / 2-25V
- 11 Case Sizes Available, Standard & Low Profile
Typical Applications
- Hearing Aids
- Non-life Support Medical
- Long Life Miniature Designs
- Industrial
- Handheld / Wearable Applications
The TAC series is well suited for industrial and medical applications. TACmicrochip® is a major breakthrough in miniaturization without reduction in performance. It offers the highest energy store in a small case down to 0402.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers
Spice Models / Software
Spice Models / Software – Click to Download
Environmental / Compliance Documents