Low ESR series of robust MnO2 solid electrolyte capacitors. Low ESR MnO2 capacitors are available in 14 case sizes with CV range of 0.15-1500uF / 2.5 – 50V. TPS Learn More TPS Automotive Learn More TPM Learn More TPC Learn More F91 Learn More F91-AJ6 Learn MoreBack to Top PRODUCTCATALOGSPolymer, Tantalum and Niobium Oxide CapacitorsTantalum Sample KitsMOREDiscontinued / Product Changes (PCN)