Features & Benefits
- SMD 200°C Tantalum Capacitor
- 200°C @ 0.33VR 1000hrs Continuous Operation
- Leakage Current After 200ºC 1000hrs Less Than 1mA
- 3x Reflow 260°C
- 100% Surge Current Tested
- Gold Plated Termination for Hybrid Assembly
- Oil Drilling, Aerospace, Automotive Applications
- CV Range: 10-220µF / 10-16V
- 2 Case Sizes Available
Typical Applications
- Downhole Drilling
The THJ Series with an extension to 200°C is a high temperature SMD tantalum chip capacitor. The leakage current about 200°C is 1000hrs less than 1mA, it has a three times reflow of 260°C, and a CV range of 10-220µF / 10-16V. The THJ series with an extension to 200°C is available in two case sizes (B and E).
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers
Technical Papers – Click to Download
- Basic Tantalum Capacitor Technology
- Equivalent Circuit Model for Tantalum and Niobium Oxide Capacitors for us in Simulation Software
- Low Leakage Current Aspect of Designing with Tantalum and Niobium Oxide Capacitors
- Voltage Derating Rules for Solid Tantalum and Niobium Capacitors
- New Tantalum Technologies: Tantalum Polymer and Niobium Oxide Capacitors
- Capacitors for High Temperature Applications
- SMD Tantalum Capacitors Break Limit of 200°C for Continuous Operation
- Tantalum Capacitors: Technology for Extended Operating Temperature Range
Spice Models / Software
Spice Models / Software – Click to Download
Environmental / Compliance Documents