KYOCERA AVX is the world leader in offering high-temp tantalum solutions to the Military, aerospace, and down hole industry going as high as 230°C. THJ 175°C Learn More THJ 200°C Learn More THH 230°C Learn More TWC-Y Learn More TWA-Y Learn More F97-HT3 Series Learn More Back to Top PRODUCTCATALOGSPolymer, Tantalum and Niobium Oxide CapacitorsHigh Reliability Tantalum CapacitorsTantalum Sample KitsMOREDiscontinued / Product Changes (PCN)