Features & Benefits
- Compliant to the RoHS3 directive 2015/863/EU
- Rich sound in the bass register and clear sound,Materials are strictly selected to achieve high level sound. F95 series has no lead-frame, and no vibration factor
- Low ESR, Low ESL
- Line up miniature size and high capacitance, necessary to mobile design
- SMD conformal
- Small and high CV
Typical Applications
- Mobile Audio Player
- Smartphone
- Mobile phone
- Wireless Microphone System
AVX Audio F95 Series Solid Tantalum Electrolytic Capacitors are conformal coated chip capacitors that are designed for audio applications. They feature materials strictly selected to achieve a higher level of sound quality, providing a rich, clear sound in the bass register. The Audio F95 series has no lead-frame and no vibration factor. The frameless feature allows for a larger amount of capacitance in a smaller package in order to save board space. AVX Audio F95 Series Solid Tantalum Electrolytic Capacitors are available with capacitance rated from 68µF to 470µF in 4V, 6.3V, and 10V. These capacitors offer ESR (@100kHz) from 0.4Ω to 0.9Ω. Applications for AVX Audio F95 Series Solid Tantalum Electrolytic Capacitors include smartphones, wireless microphone systems, and mobile audio players.
Datasheet / Catalog – Click to Download
Technical Information – Click to Download
Part Number Information
Technical Papers – Click to Download
- Basic Tantalum Capacitor Technology
- Equivalent Circuit Model for Tantalum and Niobium Oxide Capacitors for us in Simulation Software
- Low Leakage Current Aspect of Designing with Tantalum and Niobium Oxide Capacitors
- Voltage Derating Rules for Solid Tantalum and Niobium Capacitors
- New Tantalum Technologies: Tantalum Polymer and Niobium Oxide Capacitors