Features & Benefits
- Tin-Lead (Sn/Pb) Finish Product
- CV range: 0.10 – 330µF / 6.3 – 50V
- Capacitance range of 0.10 µF to 330 µF
Typical Applications
- Experimental electronics
- Special instrumentation
TEP is a Tin–Lead finish version of the conformally coated tantalum radial leaded capacitor (TAP), It is a professional grade device manufactured with a flame retardant coating and featuring low leakage current and impedance, very small physical sizes and exceptional temperature stability, available in bulk and T&R packaging for auto insertion. The wide range of Capacitance, working voltages and case sizes enables TEP to accommodate to almost any application.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Spice Models / Software