Features & Benefits
- Solid Tantalum Resin Dipped Capacitors
- CV range: 0.10 – 330µF / 6.3 – 50V
- Environmental Classification: 55/125/56 (IEC 68-2)
Typical Applications
- Industrial electronics with through hole PCB technology
TAP is a professional grade device manufactured with a flame retardant coating and featuring low leakage current and impedance, very small physical sizes and exceptional temperature stability. It is designed and conditioned to operate to +125°C and is available loose or taped and reeled for auto insertion. The 15 case sizes with wide capacitance and working voltage ranges means the TAP can accommodate almost any application.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Spice Models / Software