Features & Benefits
- Capacitance ranging from 9.4µF to 1,980µF, Voltage range from 6 to 50V
- Ideal for reducing board space layout where multiple tantalum components are used in parallel
- Additional TCP module ratings and form factors may be available upon request
Typical Applications
- Military
- Avionics
- Space
The TCP Series tantalum module represents the highest packing density for large capacitance / voltage ratings available in surface mount tantalum. These modules feature stacked assemblies of CWR29 style capacitors which provide ultra low ESR and utilize established reliability capacitors (Weibull Grade voltage conditioning) in accordance with MIL-PRF-55365. Ideal for reducing board space layout where multiple tantalum components are used in parallel and additional TCP module ratings and form factors may be available upon request.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Part Number Information
Part Number Information
Technical Papers
Technical Papers – Click to Download
- Analysis of Solid Tantalum Cap Leakage Current
- Basic Tantalum Capacitor Technology
- Advanced Test Methods for Up-Screened Tantalum
- Effects of Connecting Tantalum Capacitors in Series
- Equivalent Series Resistance of Tantalum Capacitors
- Study of Field Crystallization in Tantalum Capacitors and its Effect of DCL and Reliability
- Glossary of Terms Used in the Tantalum Industry
- High CV Tantalum Capacitors – Challenges and Limitations
- Improved ESR on MnO2 Tantalum Capacitors at Wide Voltage Range
- Reverse Voltage Behavior of Solid Tantalum Capacitors
- Ripple Rating of Tantalum Chip Capacitors
- Thermal Management of Surface Mounted Tantalum Capacitors
- Advanced Test Methods for Up-Screened Tantalum Capacitors: COTS-Plus Discussion
Spice Models / Software