COTS-Plus – TBM Multianode


TBM Series
Features & Benefits
  • Capacitance ranging from 22µF to 1500µF
  • Voltage range from 2.5V to 35V
  • Available with military style reliability grading and surge current testing
Typical Applications
  • Military
  • Avionics
  • Space
  • Pulse Power
  • Power Supplies

TBM COTS-Plus series uses an internal multi-anode design to achieve ultra-low ESR which improves performance in high ripple power applications. TBM is available with Weibull Grade “B” reliability and all MIL-PRF-55365 Rev. G surge test options (“A”, “B” & “C”).