Features & Benefits
- Capacitance ranging from 0.1µF to 330µF
- Voltage range from 4V to 50V
- Available with custom limits and testing
Typical Applications
- Military
- Avionics
- Space
This is the COTS-Plus version of the MIL-PRF-55365/4 QPL high reliability molded tantalum chip series with case sizes that represent the most flexible surface mount form factors. TAZ offers nine case sizes, eight of which (A through H) are fully qualified to MIL-PRF-55365/4, and also includes the original sub-miniature R case (non-QPL). This series is fully interchangeable with CWR06 conformal types, while offering the advantages of molded body/compliant termination construction (ensuring no TCE mismatch with any substrate). The parts also carry full polarity and capacitance / voltage marking with part number options to specify Weibull grading, surge current testing, or Group A conformance testing. Custom testing and limits are available upon request.
Datasheet / Catalog – Click to Download
Part Number Information
Technical Papers – Click to Download
- Analysis of Solid Tantalum Cap Leakage Current
- Basic Tantalum Capacitor Technology
- Advanced Test Methods for Up-Screened Tantalum
- Effects of Connecting Tantalum Capacitors in Series
- Equivalent Series Resistance of Tantalum Capacitors
- Study of Field Crystallization in Tantalum Capacitors and its Effect of DCL and Reliability
- Glossary of Terms Used in the Tantalum Industry
- High CV Tantalum Capacitors – Challenges and Limitations
- Improved ESR on MnO2 Tantalum Capacitors at Wide Voltage Range
- Reverse Voltage Behavior of Solid Tantalum Capacitors
- Ripple Rating of Tantalum Chip Capacitors
- Thermal Management of Surface Mounted Tantalum Capacitors
- Advanced Test Methods for Up-Screened Tantalum Capacitors: COTS-Plus Discussion