TAJ CECC


TAJ_CECC-5
Features & Benefits
  • Capacitance range: 0.1μF to 100μF
  • Capacitance tolerance: ±10%; ±20%
  • Reliability: 1% per 1000 hours at 85ºC, VR with 0.1Ω/V series Impedance, 60% confidence level
Typical Applications
  • Avionics
  • Industrial

Capacitors that are fixed, leadless surface mount, chip, solid electrolyte Tantalum for use in avionics and industrial applications; tested to CECC Specification 30801-005 and 30801-011 (CTC4).

Datasheet / Catalog
Part Number Information
Part Number Information

TAJ CECC
» Click to View

Spice Models / Software
Environmental / Compliance Documents
Environmental / Compliance Documents

TAJ (CECC) Series | Environmental Documentation