Features & Benefits
- Capacitance ranging from 0.47µF to 68µF
- Voltage range from 4V to 20V
- Case sizes L (0603), R (0805), and A (1206)
Typical Applications
- Satellites
- Space exploration vehicles
The CWR15 series is world’s smallest military approved tantalum chip capacitor and is available with MIL-PRF-55365 “T” level screening. The CWR15 includes 0603, 0805 and 1206 case sizes in capacitance/voltage combinations previously only available in much larger packages. The revolutionary KYOCERA AVX TACmicrochip® technology offers designers significant opportunity to downsize circuits for military and aerospace applications.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Part Number Information
Part Number Information
Technical Papers
Technical Papers – Click to Download
- Analysis of Solid Tantalum Cap Leakage Current
- Basic Tantalum Capacitor Technology
- Advanced Test Methods for Up-Screened Tantalum
- Effects of Connecting Tantalum Capacitors in Series
- Equivalent Series Resistance of Tantalum Capacitors
- Study of Field Crystallization in Tantalum Capacitors and its Effect of DCL and Reliability
- Glossary of Terms Used in the Tantalum Industry
- Reverse Voltage Behavior of Solid Tantalum Capacitors
- Ripple Rating of Tantalum Chip Capacitors
- Thermal Management of Surface Mounted Tantalum Capacitors
Spice Models / Software