Features & Benefits
- Capacitance ranging from 0.10µF to 100µF
- Voltage range from 4V to 50V
- EIA-535-BAAC metric case sizes A, B, C, and D
Typical Applications
- Satellites
- Space exploration vehicles
Fully qualified to MIL-PRF-55365/8, the CWR11 is the military version of EIA-535-BAAC, with four case sizes designed for maximum packaging efficiency on 8mm & 12mm tape for high volume production. This construction is compatible with a wide range of SMT board assembly processes including convection reflow solder, conductive epoxy or compression bonding techniques. The part also carries full polarity, capacitance / voltage and JAN brand marking. The series is qualified to MIL-PRF-55365 Weibull “B”, “C”, “D” and “T” levels, with all surge options (“A”, “B” & “C”) available.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers
Technical Papers – Click to Download
- Analysis of Solid Tantalum Cap Leakage Current
- Basic Tantalum Capacitor Technology
- Advanced Test Methods for Up-Screened Tantalum
- Effects of Connecting Tantalum Capacitors in Series
- Equivalent Series Resistance of Tantalum Capacitors
- Study of Field Crystallization in Tantalum Capacitors and its Effect of DCL and Reliability
- Glossary of Terms Used in the Tantalum Industry
- Reverse Voltage Behavior of Solid Tantalum Capacitors
- Ripple Rating of Tantalum Chip Capacitors
- Thermal Management of Surface Mounted Tantalum Capacitors
Spice Models / Software