Features & Benefits
- Capacitance ranging from 4.7µF to 220µF
- Voltage range from 6V to 35V
- EIA-535-BAAC metric case sizes C, D, and E
Typical Applications
- Military
- Avionics
- Space
The 95158 family, based on the CWR11 form factor, is a high reliability series encompassing a range of EIA Low ESR ratings. DLA 95158 is offered with Weibull Grade B level reliability and MIL-PRF-55365 surge test option “A”. The DLA 95158 contains low ESR tantalum capacitors available with Weibull grading and surge current testing. For additional ratings and options please refer to the DLA 07016 drawing.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers
Technical Papers – Click to Download
- Analysis of Solid Tantalum Cap Leakage Current
- Basic Tantalum Capacitor Technology
- Advanced Test Methods for Up-Screened Tantalum
- Effects of Connecting Tantalum Capacitors in Series
- Equivalant Series Resistance of Tantalum Capacitors
- Study of Field Crystallization in Tantalum Capacitors and its Effect of DCL and Reliability
- Glossary of Terms Used in the Tantalum Industry
- High CV Tantalum Capacitors – Challenges and Limitations
- Improved ESR on MnO2 Tantalum Capacitors at Wide Voltage Range
- Reverse Voltage Behavior of Solid Tantalum Capacitors
- Ripple Rating of Tantalum Chip Capacitors
- Thermal Management of Surface Mounted Tantalum Capacitors
- Improved ESR on MnO2 Tantalum Capacitors at Wide Voltage Range
Spice Models / Software