Features & Benefits
- Capacitance ranging from 0.10µF to 330µF
- Voltage range from 4V to 50V
- Recommended for space level or mission critical designs
Typical Applications
- Satellites
- Space exploration vehicles
The CWR09, 19, and 29 series, all qualified to the high reliability molded tantalum chip series MIL-PRF-55365, are available with “T” level testing. This series has eight case sizes (A through H) which are fully interchangeable with CWR06 conformal types, while offering the advantages of molded body/compliant termination construction (ensuring no TCE mismatch with any substrate). The parts also carry full polarity and capacitance / voltage marking.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers
Technical Papers – Click to Download
- Analysis of Solid Tantalum Cap Leakage Current
- Basic Tantalum Capacitor Technology
- Advanced Test Methods for Up-Screened Tantalum
- Effects of Connecting Tantalum Capacitors in Series
- Equivalent Series Resistance of Tantalum Capacitors
- Study of Field Crystallization in Tantalum Capacitors and its Effect of DCL and Reliability
- Glossary of Terms Used in the Tantalum Industry
- Reverse Voltage Behavior of Solid Tantalum Capacitors
- Ripple Rating of Tantalum Chip Capacitors
- Thermal Management of Surface Mounted Tantalum Capacitors
Spice Models / Software