Features & Benefits
- Capacitance ranging from 0.47µF to 22µF
- Voltage ratings of 4 and 16 volts
- Maximum DC leakage at one-half standard commercial limits
Typical Applications
- Medical Implantable applications – Non-Life support
- Medical Non-Implantable application – Life support
The AVX T4C series is a microchip designed tantalum capacitor targeted for use in Implantable – Non-Life support or Non-Implantable – Life support medical applications with space limitations. These components are screened using AVX patented Q-Process including 125°C burn-in and statistical screening to reduce risk of instability during the product life. The conservative designs and processes are also targeting low leakage current values. Qualified and produced in line with HRC4000 specification, the basic reliability of this family is better than 0.1%/1000 hours.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers
Technical Papers – Click to Download
- Analysis of Solid Tantalum Cap Leakage Current
- Basic Tantalum Capacitor Technology
- Advanced Test Methods for Up-Screen Tantalum
- Equivalent Series Resistance of Tantalum Capacitors
- Study of Field Crystallization in Tantalum Capacitors and its Effect on DCL and Reliability
- Glossary of Terms Used in the Tantalum Industry
- Reaching the Highest Reliability for Tantalum Capacitors
Spice Models / Software