T4Z Series – HRC4000 Medical Grade Solid Tantalum Capacitors


T4Z Series
Features & Benefits
  • Capacitance Range: 0.1µF to 330µF
  • Voltage Range: 4V to 50V
    *Ranges vary based on temperature
  • Temperature Range: -55°C to +125°C
Typical Applications

Medical Devices for Non-Critical Applications

  • Implantable, Non-Life Sustaining Devices
    (Implanted Temporary Cardiac Monitor, Insulin Pumps)
  • External, Life Sustaining Devices
    (Heart Pump External Controller)
  • External Devices
    (Patient Monitoring, Diagnostic Equipment)

The T4Z HRC4000 Medical Grade series is designed for use in non-critical medical applications. The T4Z product line is based on the MIL-PRF55365 case sizes A-H. Statistical screening is used resulting in DC leakage levels significantly lower than commercial solid tantalum capacitors. These components are manufactured and tested in AVX’s high reliability tantalum capacitor plant in Biddeford, Maine which is ISO 13485 certified.

Reliability grading to implantable device standards and surge current testing options per MIL-PRF-55365 are available along with several plating options including tin/lead solder, 100% tin, or gold terminations. To request a specific rating or for more information on HRC4000 testing details please contact the factory.