Features & Benefits
- Capacitance ranging from 0.1μF to 300μF
- Voltage range from 4V to 50V
- Recommended for medical implantable life support designs
Typical Applications
- Medical Implantable Applications
The TAZ HRC5000 Medical Grade series is designed for use in medical implantable applications. These are based off of the MIL-PRF-55365 case sizes and feature extremely low DC leakage levels well below typical values. These components are manufactured and tested in the AVX Biddeford Maine factory which is ISO 13485 certified. Weibull grading and surge current testing options per MIL-PRF-55365 are available along with several plating options including tin/lead solder, 100% tin, or gold terminations.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers
Technical Papers – Click to Download
- Analysis of Solid Tantalum Cap Leakage Current
- Basic Tantalum Capacitor Technology
- Advanced Test Methods for Up-Screen Tantalum
- Equivalent Series Resistance of Tantalum Capacitors
- Study of Field Crystallization in Tantalum Capacitors and its Effect on DCL and Reliability
- Glossary of Terms Used in the Tantalum Industry
- Reaching the Highest Reliability for Tantalum Capacitors
Spice Models / Software