Features & Benefits
- Low ESR Series of Robust MnO2 Solid Electrolyte Capacitors
- 100% Surge Current Tested
- CV range: 0.22-680μF / 6.3-50V
- 5 Case Sizes Available
- Power Supply Applications
Typical Applications
- Power Supply
- Electric Window Control
- Battery Management Systems
- DC/DC Converter
With an ESR as low as 80mΩ, TPS capacitors are suitable for smoothing and filtering on 3.3V power rails, which is a favorite output voltage of DC/DC converters. Devices with high capacitance can also be used as battery support in handheld devices where small size is one of the key design requirements.
TPS tantalum capacitors have a maximum direct leakage current of 19.8μA and a maximum dissipation factor at 120Hz of 12%. Operating temperature range is -55 to +125°C. Importantly, these devices meet the requirements of AEC-Q200 for the automotive industry.
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers
Spice Models / Software
Spice Models / Software – Click to Download
Environmental / Compliance Documents