Features & Benefits
- General Purpose SMT Chip Tantalum Series
- 100% Surge Current Tested
- 7 Case Sizes Available
- AEC-Q200
- CV range: 0.22 – 680µF / 6.3 – 50V
Typical Applications
- Audio Systems
- GPS
- Seat Controls
- Dashboard
The TAJ Automotive Range is a general purpose SMT chip tantalum series that is available in five case sizes. The CV range of the TAJ Automotive Range is 0.22-680μF / 6.3-50V, and the main applications are general low power DC/DC and LDO.
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers
Spice Models / Software
Spice Models / Software – Click to Download
Environmental / Compliance Documents