Features & Benefits
- Compliant to the RoHS3 directive 2015/863/EU
- Compliant to AEC-Q200
- Improved Reliability – FR=0.5%/1000hrs
- 100% Surge Current Tested
- SMD J-lead
Typical Applications
- Automotive Electronics (Engine ECU)
- Industrial Equipment
The F97 series High Reliability Solid Tantalum Electrolytic Capacitors are resin-molded, high-temperature chip capacitors that are AEC-Q200 compliant, making them ideal for use in automotive electronics (engine ECU) and industrial equipment. The series exhibits moisture resistance, wide capacitance range with 6.3 to 35V rated voltage and compliance to RoHS3 directive 2015/863/EU. F97 series is designed for operating temperature from -55°C to 125°C (rated voltage up to +85°C).
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers
Technical Papers – Click to Download
- Basic Tantalum Capacitor Technology
- Equivalent Circuit Model for Tantalum and Niobium Oxide Capacitors for us in Simulation Software
- Low Leakage Current Aspect of Designing with Tantalum and Niobium Oxide Capacitors
- Tantalum and OxiCap® Niobium Oxide Capacitors Deliver Enhanced Reliability, Wide Temperature Range, and Low Leakage for Automotive Applications
- Voltage Derating Rules for Solid Tantalum and Niobium Capacitors
- Storage Capacitor Properties and Their Effect on Energy Harvester Performance
- New Tantalum Technologies: Tantalum Polymer and Niobium Oxide Capacitors
Spice Models / Software
Spice Models / Software – Click to Download
Environmental / Compliance Documents