Features & Benefits
- Compliant to the RoHS3 directive 2015/863/EU
- High Temperature 135˚C
- AEC-Q200 Qualified
- Failure Rate Level 0.5%/ 1000 hrs
- 100% Surge Current Tested
Typical Applications
- Automotive Electronics (Engine ECU, Transmission, Oil Pump)
- Industrial Equipment
The F97-HT3 series High Reliability Solid Tantalum Electrolytic Capacitors are resin-molded, high-temperature chip capacitors that are AEC-Q200 compliant, making them ideal for use in automotive electronics (engine ECU) and industrial equipment. The series exhibits moisture resistance, wide capacitance range with 6.3 to 35V rated voltage and compliance to RoHS directives 2015/863/EU. F97-HT3 series offers expanded temperature range from -55°C to +135°C (rated voltage up to +95°C).
Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers
Technical Papers – Click to Download
- Basic Tantalum Capacitor Technology
- Equivalent Circuit Model for Tantalum and Niobium Oxide Capacitors for us in Simulation Software
- Low Leakage Current Aspect of Designing with Tantalum and Niobium Oxide Capacitors
- Tantalum and OxiCap® Niobium Oxide Capacitors Deliver Enhanced Reliability, Wide Temperature Range, and Low Leakage for Automotive Applications
- Voltage Derating Rules for Solid Tantalum and Niobium Capacitors
- Storage Capacitor Properties and Their Effect on Energy Harvester Performance
- New Tantalum Technologies: Tantalum Polymer and Niobium Oxide Capacitors
Spice Models / Software
Spice Models / Software – Click to Download
Environmental / Compliance Documents