Features & Benefits
- Low ESR provides high efficiency and high-power density
- Withstands high vibrations and high current applications
- Lifetime capable of millions of cycles
- Active cell balancing
Applications
- Heavy Industrial Equipment
- Grid Storage
- Regenerative Energy Capture
- Pitch Control
- Energy Harvesting
- GSM/GPRS Pulse Applications
- UPS/Industrial
This new series of electrochemical, double-layer, series-connected SuperCapacitor modules offers excellent pulse power handling characteristics based on the combination of very high capacitance and very low ESR. Used by themselves or in conjunction with primary or secondary batteries, they provide extended back up time, longer battery life, and provide instantaneous power pulses as needed. Offers great solutions to Hold Up, Energy Harvesting, and Pulse Power Applications.
Datasheet
Part Number Information
Part Number Information
Technical Information