Features & Benefits
- Vdc 2.7V & 3.0V
- Cap Range from 10F – 100F
- High pulse power capability
- Low ESR
- Low leakage current
Applications
- eLatch (Safety, Normal operation)
- eCall (Safety)
- Motor Stabilization
- eVideo
- Power backup
- Camera flash systems
- Energy harvesting
- GSM/GSR pulse applications
- UPS/Industrial
- Wireless alarms
- Remote metering
- Scanners
- Toys and games
The new series of cylindrical electrochemical double-layer capacitors offers automotive grade, qualified by AEC-Q200, solutions with high capacitance and very low ESR. Used by themselves or in conjunction with primary or secondary batteries, they provide extended back up time, longer battery life, and provide instantaneous power pulses as needed. Offers great solutions to Hold Up, Energy Harvesting, and Pulse Power Applications.
![]() |
Datasheet
Datasheet / Catalog – Click to Download
- Standard Version (2.7 Volts)
- SCCU25B256SRBQ (25F | 2.7V) Datasheet
- SCCV60B107SRBQ (100F | 2.7V) Datasheet
Part Number Information
Part Number Information
Technical Information