Features & Benefits
- Small size: 1206
- Frequency: 700MHz – 3800MHz
- Characteristic impedance: 50Ω
- Operating/Storage temp:
-40°C to +85°C - Low profile
- Rugged construction
- Tape and Reel
- Power Handling: 8W
Typical Applications
- Mobile communications
- Satellite TV receivers
- GPS
- Vehicle location systems
- Wireless LANs
The ITF SMD Filter is based on thin-film multilayer technology. The technology provides a miniature part with excellent high frequency performance and rugged construction for reliable automatic assembly. The ITF Filter is offered in a variety of frequency bands compatible with various types of high frequency wireless systems.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Datasheets:
Catalog:
Part Number Information
Part Number Information
Videos