KYOCERA AVX offers a full line of Low Pass and Broadband Filters for frequencies from 500 KHz to 26 GHz. Thin film technology enables superior filter performance in miniature 0402 and 0603 low pass filters at high frequencies suitable for WiMAX, WiBro, and W-LAN applications.
The MLO® Low Pass Filters are low profile passive devices with best in class performance based on KYOCERA AVX’s patented multilayer organic high density interconnect technology.