Solder-In EMI Filters


Features & Benefits
  • Meets or exceeds applicable portions of Mil-PRF-28861
  • Circuits available C & L
  • Current ratings up to 15 amps.
Typical Applications
  • Satellite Telecommunications
  • Instrumentation
  • Radar
  • Microwave

The solder-in style is designed to be soldered into a package, bracket, or bulkhead.

  • Ideal for assembly into filter arrays
  • Provide filtering from 500 KHz to 26 GHz, depending on size and circuit
  • Standard sizes available from .118 inches to .400 inches diameter dimensions
    • Miniature solder-in available in .075 inches, .105 inches, .120 inches diameter
  • Fully hermetic and one-sided hermetic styles are impervious to high moisture, solvents, and other severe environmental conditions
  • Non-hermetic style provides an environmental barrier with an epoxy seal on both ends
  • Fully hermetic style designed for high temperature applications
    • Offers effective filtering in a construction without fluxes, epoxies, or other polymers, thus eliminating failure mechanisms associated with conventional solder-ins
    • Constructed to prevent outgassing or degradation in harsh environmental applications
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information
Contact [special-contact-link] for information on custom products.