Noise is the enemy of good engineering design. Properly installed EMI filters suppress electromagnetic interference on power and signal lines, while allowing desired signals to pass. For critical EMI filter applications, high reliability is of the utmost importance. High reliability applications have diverse requirements, ranging from a need for long operating life in medical or military systems to consideration of the prohibitive cost of replacing a faulty component in a satellite, undersea cable, or other inaccessible system. High-Rel filters must satisfy application-critical requirements in many different harsh environments: aerospace, satellites, military aircraft, missile systems, medical implantable, electronic warfare, precision instrumentation & measurement electronics, and electro-optics, among others.

KYOCERA AVX’s EMI Filters are designed for high reliability applications. These applications have diverse requirements, including the need for a long operating life in medical, defense, aerospace, and high temperature systems to avoid the prohibitive cost of replacing a faulty component. Available in various configurations and styles (including miniature) these filters offer superior reliability and performance in the most critical applications.